2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

F102317C15

Expand Table
EN
1/5
Code
CODE
Description
DESC
Length
A [mm]
Length
B [mm]
Length
C [mm]
Length
D [mm]
Length
E [mm]
Length
F [mm]
Length
G [mm]
Length
H [mm]
Diameter
I [mm]
Length
M [mm]
Length
L [mm]
1
F102317C15
HEAVY ROD 184-60-M10 (pack15)
16
10.5
11
60
144
15
6
184
10.5
58
25
Show compressed display (1 product)
Order numberF102317C15
ShorttextHeavy Auctions
Latest change19.12.2025 13:08:22
Unit

Classifications

CNS

CNSERPBASE Object Properties